20

Downloads

2

Downloads of v 6.15.0

2026-03-03

Last published

mplab-x-sdk

6.15.0

Welcome to the MPLAB X SDK! This software development kit contains documentation, sample code, and precompiled libraries for developing a Plugin for MPLAB X IDE, or a standalone application of the MDBCore API. Please use developers forum on Microchip Website for any help/suggestions on SDK.

To install mplab-x-sdk, download this package and open it in IDE.

Release Notes

What's New in v6.15
  1) Re-introduced native support for MPLAB PICkit 3, MPLAB ICD 3 and many evaluation boards without needing the update required in version 6.10.
  2) Improvements to tool connectivity and stability, thus reducing tool errors and restarts of the IDE when problems occur.
  3) On-demand debug (ELF file) symbol loading for 32-bit architectures,  lowering the time taken from starting a debug session to halting at the first breakpoint in code. This feature, incorporated with the reduced build times in MPLAB XC32 version 4.20, provides the best development performance within the MPLAB X IDE ecosystem.
  4) Use the following compiler versions to save on build times:
        MPLAB XC8 version 2.41 and up
        MPLAB XC16 version 2.10 and up
        MPLAB XC32 version 4.20 and up

Owners

Authors

Microchip

Copyright

Microchip

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
mplab-x-sdk 6.25.0 1 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.20.0 1 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.15.0 (this version) 2 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.10.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 6.5.0 3 Wednesday, March 4, 2026 yes
mplab-x-sdk 6.0.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.50.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.45.0 1 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.40.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.35.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.25.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.20.0 2 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.15.0 1 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.10.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.5.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.0.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 4.20.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 4.5.0 0 Wednesday, March 4, 2026 yes